Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Option units

Product name Model Specifications Supported model
GT27 GT25 GT25
Wide
GT25
Handy
GT25
Rugged
GT23 GT21
Wide
GT21
Printer unit GT15-PRN USB device (PictBridge) for printer connection, 1 channel
Cable for connection between printer unit and printer (3m) included
*4 - - - - - -
Multimedia unit GT27-MMR-Z For video input (NTSC/PAL), 1 channel, recording video/playing video files *1 - - - - - - -
Video input unit GT27-V4-Z For video input (NTSC/PAL), 4 channels *1 - - - - - - -
RGB input unit GT27-R2 For analog RGB input, 2 channels (simultaneous display)*3 *1 - - - - - - -
GT27-R2-Z
[September 30, 2019 discontinued]
For analog RGB input, 2 channels (display by channel)*3 *1 - - - - - - -
Video/RGB input unit GT27-V4R1-Z For video input (NTSC/PAL), 4 channels/analog RGB,
1 channel input
*1 - - - - - - -
RGB output unit GT27-ROUT For analog RGB output, 1 channel (slim unit) *1 - - - - - - -
GT27-ROUT-Z
[September 30, 2019 discontinued]
For analog RGB output, 1 channel *1 - - - - - - -
Digital video output unit GT27-VHOUT For digital video output, 1 channel
HDMI Type A connector
*1 - - - - - - -
Sound output unit GT15-SOUT For sound output (Φ3.5 stereo pin jack) *4 - - - - - -
External I/O unit GT15-DIOR For connecting an external I/O device and an operation panel (negative common input, source type output) *4 - - - - - -
GT15-DIO For connecting an external I/O device and an operation panel (positive common input, sink type output) *4 - - - - - -
SD memory card unit GT21-03SDCD For mounting an SD memory card - - - - - - - *2
  • *1Not available to GT2705-VTBD.
  • *2Only available to GT2103-PMBD, GT2103-PMBDS, and GT2103-PMBDS2.
  • *3The settings for GT27-R2 and GT27-R2-Z differ in the screen design software.
  • *4Not available to GT2505-VTBD.