Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOTs
- GT27 model
- GT25 model
- GT25 wide model
- GT25 Handy GOT
- GT25 rugged model
- GT23 model
- GT21 wide model
- GT21 model

GT27 model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA | 15" XGA | TFT color 65536 colors |
Black | 100 to 240 V AC | Multimedia & Video/RGB compatible Multi-touch compatible |
GT2715-XTBD | 24 V DC | |||||
GT2712 | GT2712-STBA | 12.1" SVGA | Black | 100 to 240 V AC | ||
GT2712-STBD | 24 V DC | |||||
GT2712-STWA | White | 100 to 240 V AC | ||||
GT2712-STWD *1 | 24 V DC | |||||
GT2710 | GT2710-STBA | 10.4" SVGA | Black | 100 to 240 V AC | ||
GT2710-STBD | 24 V DC | |||||
GT2710-VTBA | 10.4" VGA | 100 to 240 V AC | ||||
GT2710-VTBD | 24 V DC | |||||
GT2710-VTWA | White | 100 to 240 V AC | ||||
GT2710-VTWD *1 | 24 V DC | |||||
GT2708 | GT2708-STBA | 8.4" SVGA | Black | 100 to 240 V AC | ||
GT2708-STBD | 24 V DC | |||||
GT2708-VTBA | 8.4" VGA | 100 to 240 V AC | ||||
GT2708-VTBD | 24 V DC | |||||
GT2705 | GT2705-VTBD | 5.7" VGA | Black | 24 V DC | Multi-touch compatible |
- *1To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2512 | GT2512-STBA | 12.1" SVGA | TFT color 65536 colors |
Black | 100 to 240 V AC | - |
GT2512-STBD | 24 V DC | |||||
GT2512F-STNA | - | 100 to 240 V AC | Open frame model | |||
GT2512F-STND | 24 V DC | |||||
GT2510 | GT2510-VTBA | 10.4" VGA | Black | 100 to 240 V AC | - | |
GT2510-VTBD | 24 V DC | |||||
GT2510-VTWA | White | 100 to 240 V AC | ||||
GT2510-VTWD *1 | 24 V DC | |||||
GT2510F-VTNA | - | 100 to 240 V AC | Open frame model | |||
GT2510F-VTND | 24 V DC | |||||
GT2508 | GT2508-VTBA | 8.4" VGA | Black | 100 to 240 V AC | - | |
GT2508-VTBD | 24 V DC | |||||
GT2508-VTWA | White | 100 to 240 V AC | ||||
GT2508-VTWD *1 | 24 V DC | |||||
GT2508F-VTNA | - | 100 to 240 V AC | Open frame model | |||
GT2508F-VTND | 24 V DC | |||||
GT2505 | GT2505-VTBD | 5.7" VGA | Black | 24 V DC | - |
- *1To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. (Only protective sheet is required for GT2508-VTWD.) Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 wide model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2512 | GT2512-WXTBD | 12.1" WXGA | TFT color 65536 colors |
Black | 24 V DC | Wide model |
GT2512-WXTSD | Silver *1 | |||||
GT2510 | GT2510-WXTBD | 10.1" WXGA | Black | |||
GT2510-WXTSD | Silver *1 | |||||
GT2507 | GT2507-WTBD | 7" WVGA | Black | |||
GT2507-WTSD | Silver *1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 Handy GOT
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2506 | GT2506HS-VTBD | 6.5" VGA | TFT color 65536 colors |
Black | 24 V DC | Handy GOT |
GT2505 | GT2505HS-VTBD | 5.7" VGA | 24 V DC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 rugged model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2507 | GT2507T-WTSD | 7" WVGA | TFT color 65536 colors |
Silver | 24 V DC | Rugged model |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT23
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2310 | GT2310-VTBA [September 30, 2023 discontinued] |
10.4" VGA | TFT color 65536 colors |
Black | 100 to 240 V AC | - |
GT2310-VTBD [September 30, 2023 discontinued] |
24 V DC | |||||
GT2308 | GT2308-VTBA [September 30, 2023 discontinued] |
8.4" VGA | Black | 100 to 240 V AC | - | |
GT2308-VTBD [September 30, 2023 discontinued] |
24 V DC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT21 wide model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2107 | GT2107-WTBD | 7" WVGA | TFT color 65536 colors |
Black | 24 V DC | Wide model |
GT2107-WTSD | Silver *1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT21 model
Model | Screen size | Display section Display color |
Panel color | Power | Remarks | |
---|---|---|---|---|---|---|
GT2104 | GT2104-RTBD | 4.3" [480×272 dots] |
TFT color 65536 colors |
Black | 24 V DC | Ethernet, RS-422/485, RS-232 |
GT2103 | GT2103-PMBD | 3.8" [320×128 dots] |
TFT Monochrome (black/white) 32 shade grayscale 5-color LED (white, green, pink, orange, red) |
Black | 24 V DC | Ethernet, RS-422/485 |
GT2103-PMBDS | 24 V DC | RS-232, RS-422/485 | ||||
GT2103-PMBDS2 | 24 V DC | RS-232 × 2 channels | ||||
GT2103-PMBLS | 5 V DC | RS-422 (FXCPU connection only) |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".