Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Product list
GOTs
Classification | Model | Screen size | Display section Display color |
Panel color | Power | |
---|---|---|---|---|---|---|
GT25 Handy | GT2505 | GT2505HS-VTBD | 5.7" VGA | TFT color 65536 colors |
Black | 24 V DC |
GT2506 | GT2506HS-VTBD | 6.5" VGA | 24 V DC |
Communication units
◯: Applicable models -: Not applicable
Product name | Model | Specifications | Supported model | |
---|---|---|---|---|
GT2505HS | GT2506HS | |||
Serial multi-drop connection unit | GT01-RS4-M | For GOT multi-drop connection | - | ◯ |
Connection conversion adapter | GT10-9PT5S | For connecting the RS-422/485 (D-Sub 9-pin connector) and RS-422/485 (terminal block) | - | ◯*1 |
- *1Usable only when the connector conversion box GT16H-CNB-42S is used.
Options
◯: Applicable models -: Not applicable
Product name | Model | Specifications | Supported model | ||
---|---|---|---|---|---|
GT2505HS | GT2506HS | ||||
Protective sheet | GT14H-50PSC | For 5.7" | Clear type, Transparent, A set of 5 sheets | ◯ | - |
GT16H-60PSC | For 6.5" | - | ◯ | ||
Emergency stop switch guard cover | GT14H-50ESCOV | For 5.7" | Cover for preventing incorrect operation of the emergency stop switch | ◯ | - |
GT16H-60ESCOV | For 6.5" | - | ◯ | ||
Connector conversion box | GT16H-CNB-42S | For converting the Handy GOT signals into individual signals for the terminal block, D-sub connector,and Ethernet RJ-45. | ◯*1 | ◯ | |
GT16H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and Ethernet RJ-45. | ◯ | ◯ | ||
GT11H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and D-sub connector. |
◯ | - | ||
Wall-mounting attachment for Handy GOT | GT14H-50ATT | For GT2505 Handy GOT | ◯ | - | |
SD memory card | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ◯ | ◯ | |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ◯ | ◯ | ||
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ◯ | ◯ | ||
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ◯ | ◯ | ||
Battery | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data (for replacement) | ◯ | - | |
GT15-BAT | - | ◯ |
- *1Only Ethernet connection is supported. Serial communication connection is not supported.
Cables
◯: Applicable models -: Not applicable
Product name | Model | Cable length | Specifications | Supported model | ||
---|---|---|---|---|---|---|
GT2505HS | GT2506HS | |||||
External connection cable (to connect the connector conversion box) |
GT14H-C30-42P | 3m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-42S) | ◯ | - | |
GT14H-C60-42P | 6m | ◯ | - | |||
GT14H-C100-42P | 10m | ◯ | - | |||
GT16H-C30-42P | 3m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-42S) | - | ◯ | ||
GT16H-C60-42P | 6m | - | ◯ | |||
GT16H-C100-42P | 10m | - | ◯ | |||
GT16H-C30-37PE | 3m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-37S) | - | ◯ | ||
GT16H-C60-37PE | 6m | - | ◯ | |||
GT16H-C100-37PE | 10m | - | ◯ | |||
External connection cable (to connect the connector conversion box or relay cable)*1 |
GT11H-C30-37P | 3m | For connection between the Handy GOT and the connector conversion box (GT16H-CNB-37S and GT11H-CNB-37S) For connection between the Handy GOT and the relay cable (GT11HC15R □-□P) |
◯ | - | |
GT11H-C60-37P | 6m | ◯ | - | |||
GT11H-C100-37P | 10m | ◯ | - | |||
External connection cable (to connect separate wire)*1 |
GT11H-C30 | 3m | For connection between the Handy GOT and the FA device, the power supply, or the operation switch | ◯ | - | |
GT11H-C60 | 6m | ◯ | - | |||
GT11H-C100 | 10m | ◯ | - | |||
Relay cable*1 (to connect the external connection cable and a programmable controller) |
GT11H-C15R4-8P | 1.5m | For connection between the Handy GOT and the FXCPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | |
GT11H-C15R4-25P | 1.5m | For connecting the Handy GOT and the A/QnACPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | ||
GT11H-C15R2-6P | 1.5m | For connecting the Handy GOT and the QCPU For connection between the Handy GOT and the power supply or the operation switch |
◯ | - | ||
USB cable | Data transfer cable | GT09-C30USB-5P | 3m | For connecting a personal computer (screen design software) and GOT For connecting a personal computer (GT SoftGOT2000) and QnU/L/FXCPU [USB-A⇔USB Mini-B] |
◯ | ◯ |
- *1Use the cable version C or later.
Software
◯: Applicable models -: Not applicable
Product name | Model | Specifications | Supported model | |||
---|---|---|---|---|---|---|
GT2505HS | GT2506HS | |||||
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC [NEW] | English version | Site license product*1 | DVD | ◯ | ◯ |
Remote Personal Computer Operation Function (Ethernet) License*2 |
GT25-PCRAKEY-1 | 1 license | ◯ | ◯ | ||
GT25-PCRAKEY-5 | 5 licenses | ◯ | ◯ | |||
GT25-PCRAKEY-10 | 10 licenses | ◯ | ◯ | |||
GT25-PCRAKEY-20 | 20 licenses | ◯ | ◯ | |||
VNC Server Function License*2 | GT25-VNCSKEY-1 | 1 license | ◯ | ◯ | ||
GT25-VNCSKEY-5 | 5 licenses | ◯ | ◯ | |||
GT25-VNCSKEY-10 | 10 licenses | ◯ | ◯ | |||
GT25-VNCSKEY-20 | 20 licenses | ◯ | ◯ | |||
MES I/F Function License*2 | GT25-MESIFKEY-1 | 1 license | ◯ | ◯ | ||
GT25-MESIFKEY-5 | 5 licenses | ◯ | ◯ | |||
GT25-MESIFKEY-10 | 10 licenses | ◯ | ◯ | |||
GT25-MESIFKEY-20 | 20 licenses | ◯ | ◯ | |||
GOT Mobile Function License*2 | GT25-WEBSKEY-1 | 1 license | ◯ | ◯ | ||
GT25-WEBSKEY-5 | 5 licenses | ◯ | ◯ | |||
GT25-WEBSKEY-10 | 10 licenses | ◯ | ◯ | |||
GT25-WEBSKEY-20 | 20 licenses | ◯ | ◯ |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2One license is required for one GOT.