Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
A new style of GOT2000
Item | Specifications |
---|---|
Display | 8.4"/10.4"/12.1", TFT color LCD, 65536 colors |
Resolution | SVGA, VGA |
Backlight | White LED |
User memory | Memory for storage (ROM): 32 MB Memory for operation (RAM): 80 MB |
Standard interface | Ethernet, RS-232, RS-422/485 USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps)) USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps)) SD memory card interface |
Extension interface | CC-Link IE TSN, CC-Link IE Control, CC-Link IE Field, CC-Link, bus, MELSECNET/H |
Side interface | For installing a wireless LAN communication unit |
GOT complements machine design
Installing the GOT2000 from the back side of the control panel complements the machine-design
surface.
Using a stainless-look environmental protection sheet allows the touch panel to blend into the production
machines for the pharmaceutical and food industries.
IP67F protection
To conform to IP67F, attach an environmental protection sheet*.
GOT can be operated with wet hands, wiped with a damp cloth, and washed with water.
- *Note that the structure does not guarantee protection in all users' environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
Suitable for pharmaceutical and food industries
Flush surface without any gaps and grooves prevents dust, dirt, and debris from accumulated on the edge.
GT25 open frame model external appearance [front face/rear face]
①Touch panel | Using an environmental protection sheet (optional or prepared by the users) is required. |
---|---|
②Unit installation fitting | Fittings to install GOT to a panel are included. |
③Extension interface | Communication and option units can be installed. |
④Ethernet interface | Use Ethernet to simultaneously connect up to four types of industrial devices from different
manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
⑤RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
⑥RS-422/485 interface | Connect to various industrial devices and barcode readers. |
⑦Side interface | Install a wireless LAN communication unit. |
⑧SD memory card interface | Save large volumes of data, including alarms and logging data. |
⑨USB interface: device (USB Mini-B) |
Connect to a personal computer and transfer data. |
⑩USB interface: host (USB-A) | Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB
memory. A USB mouse, keyboard, barcode reader*, or RFID reader* can also be connected. *USB keyboard (HID) compatible model only |
⑪POWER LED | Check the power supply status. |
Easy installation
Adjustable to various panels
The installation fitting is adjustable from 1.5 mm to 4 mm of the control panel thickness.
GOT can adjust the difference of the control panel thickness. Vertical installation is also available.
Designed for safe installation
The edge of the touch panel is protected to prevent damage to the touch panel or injury by touching the sharp edge. It is possible to safely install the GOT.
Dedicated installation fittings
Attach appropriate installation fittings (vertical/horizontal) depending on the installation orientation.
- *An environmental protection sheet (optional or prepared by the users), studs and screws (prepared by the users) are required separately.