Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOT Web-based Remote Solutions

Monitor the entire factory from a remote location
GOT Mobile function (setting GT SoftGOT2000 as a server)
GT SoftGOT2000 + GOT Mobile

Having problems?

Having problems?

Is there any way to collectively monitor the information separately stored in each device? How can I check the collected data on a mobile terminal?

GOT will solve your problems!

GOT will solve your problems!

The GOT Mobile function can be added to the overall monitoring system that utilizes GT SoftGOT2000 in order to setup multiple ANDON monitors, monitor the shop floor from your office, and visualize the entire factory. The equipment status can also be checked on mobile terminals so that you can perform maintenance work smoothly.

Function features

Via GT SoftGOT2000, connected devices can be monitored from information devices such as tablets. By using the GOT Mobile function on GT SoftGOT2000, it is possible to build a larger monitoring system and collectively monitor the information.

  • *A separate license (SGT2K-WEBSKEY-□) is required.
System configuration example

Using with the GOT Mobile function (setting GT27 or GT25 as a server)

Just by switching the GOT Mobile connection destination server, it is easy to switch monitoring targets between the overall monitoring system monitored by GT SoftGOT2000 and the status of equipment connected to GOT.

Related materials
GOT2000 NEWS Vol.17

< Contents >
Bring shop floor monitoring to various locations
GT SoftGOT2000 now supports the GOT Mobile function
Easy remote monitoring just with a personal computer at the shop floor
Visualize the entire factory
・SGT2K-WEBSKEY-1
・SGT2K-WEBSKEY-5

Created : 

Size : 
(PDF)

Specification details and restrictions

●Using GT SoftGOT2000 with the GOT Mobile function

It is recommended to use GT SoftGOT2000 (multiple channels). The GOT Mobile function cannot be used with Windows 7, Windows 8.1 (no edition), or Windows 10 Home edition.

●Precautions when using the Pocket GOT mobile app with the GOT Mobile function

The maximum number of connectable devices are 15 for the GOT Mobile function and 20 for the Pocket GOT mobile app. However, when using these function and the app together, the maximum number of connectable devices is 20.
Example: total of 20 devices including 15 devices for the GOT Mobile function and 5 devices for the Pocket GOT mobile app

●Safety precautions

When the GOT Mobile function is used to perform remote control of control equipment, the field operator may not notice the remote control, possibly leading to an accident. In addition, a communication delay or interruption may occur depending on the network environment, and remote control of control equipment cannot be performed normally in some cases. Before using the GOT Mobile function to perform remote control, fully grasp the circumstances of the field site and ensure safety.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC