Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

- Easy IoT application to the equipment e-F@ctory Starter Package (free of charge sample project)
- Related Link
Interactive Features with Other Industrial Devices
Easy IoT application to the equipment
e-F@ctory Starter Package (free of charge sample project)
Having problems?

To add IoT functions to the shop floor,
what do we have to do in the first place?
GOT will solve your problems!

By adding the integrated management programmable controller and GOT to the existing equipment, "visualization", "simple analysis", and other functions can be easily developed by using the simple CPU communication function.
Function features
The e-F@ctory starter package includes sample projects for the MELSEC iQ-R/iQ-F Series programmable controller and the GOT2000 Series human-machine interface. Programs for visualization and simple analysis are provided in sample project format, realizing IoT infrastructure on the shop floor just with basic settings such as device assignment and parameter registration.
Low-cost installation
Installation cost can be reduced because it is not necessary to create sequence program and screen data from scratch. A large lineup of functions that focus on management, maintenance, and improvement of equipment are available.



- *Screen images are subject to change without notice.
Related materials | ||||
---|---|---|---|---|
• Programmable controller and GOT (HMI) realizes IoT infrastructure on the shop floor • Sample projects of control program and screen design data provided • Easily realize IoT with basic settings such as parameter registration |
Size : 0.7MB(PDF) |
Specification details and restrictions
●Target models
MELSEC iQ-R Series, MELSEC iQ-F Series*1, GOT2000 Series, GT SoftGOT2000
- *1Some functions are not supported.
●Lineup of project data
MELSEC iQ-R/iQ-F Series project data, GOT2000 Series SVGA (800 × 600) project data (By changing the GOT type, data can be used for other models.)
●Lineup of provided functions
MELSEC iQ-R Series (Equipment operation monitoring solution (dashboard, production counting, process capability index (histogram), operational status monitor, cylinder & cycle time measurement monitor, error corrective actions and inspections, sensor value monitor, equipment trouble Pareto chart, control chart (Xbar-R/S), loss time analysis, specific energy consumption management, output as spreadsheet), MT method simple diagnosis solution (MT method, vibration analysis, time series data collection), vibration analysis, waveform guard band monitoring, equipment inspection, change point monitoring log)
MELSEC iQ-F Series (overall equipment effectiveness monitor, cylinder and cycle time measurement monitor, MT method, equipment trouble Pareto chart)