Security & Additional System Features
More information on a single screen
Base screen size expansion [NEW]
Having problems?
![Having problems?](images/case/case72_01.jpg)
Can I check all necessary information on one screen without switching screens?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case72_02.jpg)
A base screen that is larger than the resolution of GOT can be created and displayed. By displaying the information that used to be separated in multiple base screens, operation can be performed while viewing the whole image.
Function features
A base screen that is larger than the resolution of GOT can be created and displayed. The screen of expanded size can easily be scrolled by using swipe gestures or the scroll bars.
- * Supported by SoftGOT only when using the SoftGOTGOT link function.
Example)
Displaying an expanded base screen (1600 × 960) on GT27-V (640 × 480)
Operation while viewing the whole image
The navigation window can be displayed on GOT to indicate the current position on the base screen. The window is semitransparent and displayed in small size to help you view the whole image during operation.
The window display can be changed depending on the setting (always display, do not display, or display while swiping/touching the screen).
Specification details and restrictions
- ● Graphics setting
- GOT Graphic Ver.2 must be selected.
- ● Restrictions of other functions
- This function cannot be used with the screen gesture function.
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Restrictions apply to some functions. For the details, refer to the function descriptions above.
- GT27
- GT25
- GT23
- GT21
- GS21
- SoftGOT*
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC