Security & Additional System Features
Printing stored data all at once
Printing hard copies and reports [Upgraded]
Having problems?
![Having problems?](images/case/case71_01.jpg)
How can I make the printer ready and then print data all at once?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case71_02.jpg)
Files created in the hard copy function or report function can be printed on a printer. When printing reports, the data can be temporarily stored in an SD memory card or other data storage and printed all at once.
Function features
The hard copy data captured while running GOT or the collected report data can be printed.
Supported printer *1
- Serial printer
- PictBridge-compatible printer *2
- Ethernet printer *3 [NEW]
- *1 For the supported printer models, please refer to the Technical Bulletin No.
- *2 Not supported by GT2505, GT25 wide, GT25 handy, GT25 rugged, GT23, GT21, and GS21.
- *3 Supported by GT2104-R and GT2103-PMBD among GT21.
Printing reports at an arbitrary timing
The timing to output reports is as follows. Triggers to output data can be set for each report screen.
GT27 model, GT25 model, GT23 model
- When trigger condition is satisfied [NEW]
Stores the collected data into a temporary file, and collectively outputs the data to a report when the output trigger condition is satisfied.
- At the time of data collection (only when using a serial printer)
Outputs the collected data to a report simultaneously with data collection.
GT21 model, GS21 model
- At the time of data collection (only when using a serial printer)
- When one page's worth of data is collected (only when using an Ethernet printer)
SoftGOT
- When trigger condition is satisfied [NEW]
* For the necessary option devices, please refer to the Function list.
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Restrictions apply to some functions. For the details, refer to the function descriptions above.
- GT27
- GT25*
- GT23*
- GT21*
- GS21*
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC