GOT Smart Web-based Remote Solutions
Easily monitor multiple devices from a remote office![iQ Monozukuri](/fa/products/hmi/got/common/images/iq_monozukuri.png)
iQ Monozukuri Process Remote Monitoring [NEW]
Having problems?
![Having problems?](images/case/case60_01.jpg)
How can I effectively use the information separately stored in each device?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case60_02.jpg)
Manufacturing process and productivity of the whole production can be improved by analyzing the data aggregated and visualized on GT SoftGOT2000. The operation status of the shop floor and the information such as operation logs and alarms can be collected from each equipment via an on-site GOT.
Function features
IoT technologies can be easily introduced to the shop floor, and the information of multiple equipment can be collected, visualized, and managed collectively. The template project for GT SoftGOT2000 makes it easy to startup systems. In addition, a dedicated setting tool (Process Remote Monitoring setting tool) can be used to collectively manage (read/edit/write) the information of operators
registered on on-site GOTs.
- *1 Up to five GOTs can be managed for each license. To manage information of 50 GOTs, purchase the product including 10 licenses.
iQ Monozukuri Process Remote Monitoring Movie
■ Related materials |
|
Easily introduce IoT technologies to the shop floor
Visualization of operation status improves manufacturing process and productivity
< Contents >
•Incorporating the package into existing equipment makes system implementation easy
•Collectively manage information that used to be managed individually
•Template screens to analyze the equipment status are included
|
|
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Supported only by the models equipped with an Ethernet port.
- GT27
- GT25
- GT23
- GT21*
- GS21
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC