Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Hardware Features
Design secure network configuration
Ethernet communication unit
Having problems?

I want to separate the network for security reason.
GOT will solve your problems!

Two Ethernet ports physically separate the information system network in the office from the control system network at the shop floor; therefore the network architecture is more reliable and secure.
- *Installation of the Ethernet communication unit (GT25-J71E71-100) is required on the GOT.
- *GT25 wide and GT25 rugged models have two Ethernet ports as standard so that the Ethernet communication unit is not required.
- *Not supported by GT2505 and GT25 handy because the Ethernet communication unit cannot be installed on these models.
Specification details and restrictions
- *For the necessary option devices, please refer to the Function list.
●To use Ethernet communication unit
To use the Ethernet communication unit, the BootOS version Z or later is required. Because the unit cannot be used depending on the connection destination, please refer to the GOT2000 Series Connection Manual.
Recommended industries
Automotive
SEMICON, LCD
Electronics
F & B
Pharma
Plant
Supported GOT types
GT27
GT25*
GT23
GT21
GS21
SoftGOT
- *Excluding some models. For the details, refer to the function descriptions above.