GOT Smart Web-based Remote Solutions
Implement the ANDON system easily![iQ Monozukuri](/fa/products/hmi/got/common/images/iq_monozukuri.png)
iQ Monozukuri ANDON [Upgraded]
Having problems?
![Having problems?](images/case/case50_01.jpg)
Can I implement the ANDON system at low cost and visualize the worksite?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case50_02.jpg)
iQ Monozukuri ANDON is a simple ANDON* package that easily enables visualization of production sites using GOT2000 and a general-purpose web browser. Information obtained from production equipment is displayed on the monitor for ANDON via GOT2000, allowing sharing of the production site information to enable visualization.
- * ANDON system visualizes information (production status, alarms) that is obtained from production equipment, sharing the information among site workers, a manager, and a maintenance personnel.
Function features
If you have equipment that can be connected to GOT2000, an ANDON system can be configured easily.
The dedicated setting tool (Contents Publisher) allows you to set/change the display of ANDON screens even without programming knowledge for configuring the ANDON system.
- * iQ Monozukuri ANDON package is required separately.
Monitoring multiple devices with DB (database) mode [NEW]
The production information of multiple lines is collected in real-time in ANDON DB (database), and displayed on the ANDON monitor by transferring the data via GOT.
System configuration example *1
- *1 The system configuration of the DB (database) mode differs from this example. For the details, please refer to
- *2 Used by transferring to a personal computer, GOT2000 or an SD memory card.
- *3 The wireless LAN communication unit cannot be used with GT2505. An access point is required separately.
- *4 For the countries where the unit can be used and other details, please see here.
iQ Monozukuri ANDON Movie
■ Related materials |
|
ANDON system achieves visualization of production sites
Solving issues of process management and information distribution in the production site
Improve productivity by sharing information between workers!
< Contents >
• Display ANDON easily
• Visualize production from a remote location
• Reduce the total system cost
|
|
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types
- GT27
- GT25
- GT23
- GT21
- GS21
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Sensorless
- Robot
- CNC