Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Interactive Features with Other Industrial Devices
Support iQSS-compatible devices
iQSS utility function
Having problems?

How can I check the status of AnyWireASLINK without a personal computer?
GOT will solve your problems!

Check the status of iQSS-compatible devices such as AnyWireASLINK and the parameter information on the GOT without a personal computer.
Function features
Just enable the iQSS utility function to automatically generate monitoring screens. There is no need to create monitoring screens for every sensor and thus you can reduce time for startup, operation, and maintenance of the sensor system.
Monitoring information screen
The status, sensing level, I/O status of the device being monitored can be checked in this screen.

Parameter information screen
The list of parameters and the details of the device being monitored can be displayed. Parameters can be changed in this screen.

Related materials | ||||
---|---|---|---|---|
Connecting ! Visualizing ! For a more seamless sensor control ! |
Size : 17.9MB(PDF) |
Specification details and restrictions
- *For the necessary option devices, please refer to the "Function list" .
●Target models
RCPU: AnyWireASLINK Ver.1.0 and AnyWireASLINK Ver.1.1*1*2 are supported
QCPU (Q mode), LCPU: AnyWireASLINK Ver.1.0 is supported
- *1Devices whose first two digits of the manufacturing information are 03 or later are supported.
- *2When using word data, use devices which support AnyWireASLINK Ver.1.1 for both master and slave modules.
●Supported connection types*1
Ethernet connection*2, direct CPU connection (serial)*3, serial communication connection, CC-Link IE Controller Network connection*5, CCLink IE Field Network connection*4, CC-Link connection, bus connection*5, MELSECNET connection*5, MELSECNET/10 connection*5*6
- *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
- *2L02SCPU or L02SCPU-P cannot be used.
- *3When connecting the GOT with the LCPU, use L6ADP-R2.
- *4Cannot be used to connect a Q00JCPU, Q00CPU, Q01CPU, Q02CPU, Q02HCPU, Q06HCPU, Q12HCPU or Q25HCPU.
- *5RCPU and LCPU are not supported.
- *6Use a QCPU and network module (QJ71LP21, QJ71LP21-25, QJ71LP21S-25, QJ71LP21G, and QJ71BR11) with the function version B or later.