GOT Easy Drive Control (Robot) Interactive Solutions
Support startup, maintenance of robots![GOT Drive plus](/fa/products/hmi/got/common/images/got_drive.png)
Interactive functions to support startup and maintenance of robots
Having problems?
![Having problems?](images/case/case45_01.jpg)
How can I startup and adjust robots easily?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case45_02.jpg)
Use GOT to operate or monitor the status of a robot. The robot can be started and stopped, and the error information can be monitored easily from the GOT.
- * For the details of connectable models, please refer to the Connectable model list (page 152).
Function features
GOT can be used for simple adjustment of robots. The robot error information can also be checked; therefore, it is useful for troubleshooting.
Position edit screen*1
Position variables of robots can be edited.
- *1 Ready to use sample screens (VGA) are available.
Sample screens are not supported by GT23, GT21, and GS21.
Robot error screen*1
The details of errors on robots can be checked.
- *1 Ready to use sample screens (VGA) are available.
Sample screens are not supported by GT23, GT21, and GS21.
Specification details and restrictions
- ● Target models
- FR Series (CR800-R (R16RTCPU), CR800-Q (Q172DSRCPU), CR800-D)*1, F Series (CR750-Q (Q172DRCPU), CR751-Q (Q172DRCPU), CR750-D*1,CR751-D*1), SQ Series CRnQ-700 (Q172DRCPU), SD Series CRnD-700
- *1 Sample screens are available. Sample screens are not supported by GT23, GT21, and GS21.
- ● Supported connection types*1
- Ethernet connection, direct CPU connection, serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, CC-Link connection, bus connection, MELSECNET connection
- *1 For the details of connectable models of each connection type, please refer to the Connectable model list (page 152).
- ● How to obtain sample screens
- For the details, please contact your local sales office. The sample screens are supported by the following GT Works3 versions.
FR Series (CR800-R (R16RTCPU), CR800-Q (Q172DSRCPU), CR800-D): Ver.1.205P or later, F Series (CR750-D, CR751-D): Ver.1.153K or later.
- Recommended industries
- Electronics
- F & B
- Supported GOT types
- GT27
- GT25
- GT23
- GT21
- GS21
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC