Maintenance, Troubleshooting and Diagnostics Features
Quick troubleshooting from your office
GOT diagnostics function
Having problems?
![Having problems?](images/case/case31_01.jpg)
An error occurred at the worksite. I need to go and check the error quickly.
GOT will solve your problems!
![GOT will solve your problems!](images/case/case31_02.jpg)
You do not need to visit the worksite. The status of GOT and CPU can be monitored using GT Works3 at your office. Check the error cause and corrective actions in detail, and you can solve the problem quickly.
Function features
Without having manuals, you can use GT Works3 and check the cause and corrective actions of system alarms* and script errors.
- * Not supported by GT21 and GS21.
Checking system alarms*
GOT errors, CPU errors, net work errors, and corrective actions can be checked.
Without using GX Works3/GX Works2, quickly check errors using GT Works3.
- * Not supported by GT21 and GS21.
Checking script errors
The error cause and corrective actions of GOT script programs can also be checked, thus enabling efficient work of program fix and machine setup.
GOT internal device monitor
On GT Works3, you can monitor the GOT internal devices and change the device values as necessary.
Specification details and restrictions
- ●Display contents
- System alarms*1 (GOT errors, CPU errors, network errors), script errors (project script, screen script, object script)
- *1 Not supported by GT21 and GS21.
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Restrictions apply to some functions. For the details, refer to the function descriptions above.
- GT27
- GT25
- GT23
- GT21*
- GS21*
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC