Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Video Interactive Solutions
Monitor shop floor using video images
Video display/RGB display/Video output function
Having problems?

There is not enough space for multiple monitors at the shop floor.
GOT will solve your problems!

GOT acts as a monitor to display images which are recorded by a video camera or saved in a personal computer, and thus there is no need to have additional monitors.
Function features
GOT acts as a monitor to display images which are recorded by a video camera or saved in a personal computer.
Video input*1
Input images of up to 4 video cameras can be simultaneously displayed on the GOT. You can zoom in or zoom out the images and save the GOT images (hard copy images).
RGB input*2
RGB images can be displayed on the GOT. Simultaneous display of two screens is also possible*3. You can use various effects for the images such as rotation, and gesture operations can be used for zooming in/out (400%) and scrolling objects*3.
RGB output*4
The GOT screen can be displayed on a commercially available large display even when the backlight of the GOT is off.
HDMI output*5
Connect an HDMI compatible monitor and display GOT screens on the large monitor. Since the GOT screen can be displayed on a large monitor, it is recommended for ANDON applications.

- *1Video input unit (GT27-V4-Z) or video/RGB input unit (GT27-V4R1-Z) is required.
- *2RGB input unit (GT27-R2) or video/RGB input unit (GT27-V4R1-Z) is required.
- *3Supported by GT27-R2 only.
- *4RGB output unit (GT27-ROUT) is required.
- *5Digital video output unit (GT27-VHOUT) is required.
Specification details and restrictions
- *For the necessary option devices, please refer to the Function list.
●Unit installation
One of the following units can be installed: multimedia unit, video input unit, digital video output unit, RGB input unit, video/RGB input unit, RGB output unit
●Applicable peripheral devices
For the details, please refer to the Technical Bulletin No.
Recommended industries
Supported GOT types
- *Excluding GT2705.