Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Video Interactive Solutions

Record/Playback videos to see what happened at shop floor
Multimedia function

Having problems?

Having problems?

Production line has stopped due to machine errors! It's difficult to identify the cause of the error on the unattended line.

GOT will solve your problems!

GOT will solve your problems!

GOT records the operational status on the production line and plays back the recorded video image. Visual clarity of the image helps you to analyze the cause of the error.

Function features

GOT displays and records the image taken by a video camera connected to the multimedia unit and plays back the saved video image.
To set the timing of recording, you can use a device of a controller as a trigger.

  • *Multimedia unit (GT27-MMR-Z) and CF card are required.
Function features

Specification details and restrictions

  • *For the necessary option devices, please refer to the “Function list”.

●Recording specifications

Before-after event recording
This allows the recording of a total of 240 seconds of images, including 120 seconds before and after a system error occurs. (When event trigger device turns on).

Standard mode
This allows two types of recording modes: Recording size VGA (640 × 480), frame rate maximum 15fps; Recording size QVGA (320 × 240), frame rate maximum 30fps.

Long-time mode
This allows the recording for long hours of approximately two days. Recording size QVGA (320 × 240), frame rate 15fps.

●Unit installation

One of the following units can be installed: multimedia unit, video input unit, digital video output unit, RGB input unit, video/RGB input unit, or RGB output unit.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma

Supported GOT types

GT27* GT25 GT23 GT21 GS21 SoftGOT
  • *Excluding GT2705.

Supported devices

PLC Servo Inverter Robot CNC