Sophisticated Programmable Controller Interactive Features
Support FXCPU maintenance
FX list editor function & FX ladder monitor function
Having problems?
![Having problems?](images/case/case16_01.jpg)
The system has been changed at the worksite. I need to change sequence programs of the MELSEC-F Series programmable controller.
GOT will solve your problems!
![GOT will solve your problems! If only](images/case/case16_02.jpg)
Sequence programs of the MELSEC-F Series programmable controllers can be edited in the list (command) format. Minor program changes can be applied even without a personal computer or a peripheral device.
Function features
You can easily edit and monitor sequence programs without preparing any peripheral devices other than the GOT.
FX list editor
Just by simple key operations you can check, partially correct, change, or add parameters or sequence programs of an FXCPU.
- * Supported by GT2107-W and GT2104-R among GT21.
- * Not supported by GT25 wide models.
FX ladder monitor
The MELSEC-FX list editor can be opened from the FX ladder monitor screen with a single touch operation. You can edit sequence programs while checking the ladder diagram.
You can also display the list screen from the step line displayed in the ladder monitor.
- * Not supported by GT23, GT21, and GS21.
Specification details and restrictions
- < FX list editor >
- ● Target models
- FXCPU (excluding FX5CPU)
- ● Supported connection types*1
- Ethernet connection*2, direct CPU connection
- *1 For the details of connectable models of each connection type, please refer to the Connectable model list (page 152).
- *2 When the CC-Link IE Field Network Ethernet adapter module is used, the FX list
editor cannot be used.
- ● Functions
- Writing sequence programs, setting parameters, PLC diagnostics,
registering keywords, etc.
- < FX ladder monitor >
- ● Target models
- FXCPU (excluding FX5CPU)
- ● Supported connection types*1
- Ethernet connection, direct CPU connection
- *1 For the details of connectable models of each connection type, please refer to the Connectable model list (page 152).
- ● Functions
- Search operation, display switching, test operation*2*3, hard copy
- *2 Present values of V and Z cannot be changed.
- *3 Set values of T and C cannot be changed.
- Recommended industries
- Electronics
- F & B
- Supported GOT types * Excluding some models or restrictions apply to some functions. For the details, refer to the function
descriptions above.
- GT27
- GT25*
- GT23*
- GT21*
- GS21*
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC