Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Sophisticated Programmable Controller Interactive Features
Support RCPU, FX5CPU, QCPU, and LCPU maintenance
Sequence program monitor (Ladder, iQ-R ladder, iQ-F ladder) function
Having problems?

How can I debug and edit ladder programs without a personal computer?
GOT will solve your problems!

When an error occurs, monitor the ladder program and identify the cause of error. There is no need for a personal computer on the production floor. Just touch the GOT screen and easily edit the ladder program to make simple changes.
Function features
GOT can monitor and edit a sequence program in a controller in the ladder format, and also can change current values of devices.
Sequence program monitor (Ladder monitor)
Sequence programs of RCPU, FX5CPU, QCPU, and LCPU can be monitored in the ladder format.
Ladder editor
Sequence programs of RCPU, FX5CPU, QCPU, and LCPU can be edited in the ladder format. Just touch the position where you want to edit (contact, vertical line, etc.) and enter, change, or delete the ladder symbol or device. Vertical lines, horizontal lines, columns, and rows can be inserted or deleted.

Specification details and restrictions
- *For the necessary option devices, please refer to the Function list.
●Target models
RCPU*1, FX5CPU, QCPU (Q mode)*2, LCPU, Motion CPU (Q Series)*3, CNC (C80, C70)
- *1R08PCPU, R16PCPU, R32PCPU, and R120PCPU can be monitored only when the operation mode is the process mode. R08SFCPU, R16SFCPU, R32SFCPU, and R120SFCPU are not supported by the safety program edit and the device test of programmable controller CPUs.
- *2Excluding the Q02PHCPU, Q06PHCPU, Q12PHCPU, Q25PHCPU, Q12PRHCPU, Q25PRHCPU.
- *3Only the PLC CPU area (CPU No.1) in the Q170MCPU(-S1), Q170MSCPU(-S1) can be monitored.
●Supported connection types*1
Ethernet connection*2, direct CPU connection (serial), serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, CC-Link connection, bus connection, MELSECNET connection
- *1For details on the connectable models for each connection type, please refer to the Connectable model list in the
- *2When the CC-Link IE Field Network Ethernet adapter module is used, the ladder editor cannot be used.