Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOT Drive Control (Servo) Interactive Solutions
Support startup, maintenance, and cost reduction
Alarm display function

Having problems?

How can I easily identify the problem cause when an alarm occurs on a servo amplifier?
GOT will solve your problems!

Without opening a cabinet, current alarms, alarm history, and the detail information can be checked on GOT. Use the document display function* to display the servo amplifier user’s manual and quickly check troubleshooting procedures on the GOT.
*Not supported by GT23, GT21, and GS21.
Specification details and restrictions
●Target models
MELSERVO-J5 Series (MR-J5-□G(-RJ), MR-J5W2-□G, MR-J5W3-□G, MR-J5D1-□G4, MR-J5D2-□G4, MR-J5D3-□G4), MELSERVO-J4 Series (MR-J4-□A(-RJ), MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-J4-□GF(-RJ)), MELSERVO-JE Series (MR-JE-□A, MR-JE-□B)
●Supported connection types*1
Direct connection with a servo amplifier (RS-422, Ethernet), connection via Motion controller/Simple Motion module, connection via CC-Link IE Field Network Simple Motion module/master or local station module, connection via Motion module
*1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the
●How to obtain sample screens
Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by the following GT Works3 versions.
MR-J5-□G: Ver.1.245F or later, MR-J4-□A(-RJ): Ver.1.126G or later, MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B: Ver.1.155M or later, MR-JE-□B: Ver.1.150G or later.
Recommended industries
Supported GOT types
- *Excluding some devices and connection types. please refer to the "Connectable model list" in the