The GOT SIMPLE Series comply with various safety standards including UL standards.
When conforming machinery and equipment to various standards, using the GOT SIMPLE Series can reduce the conformance work.
Safety standards
UL/cUL | : | North America safety standards |
ClⅠ, Div2 | : | Class I, Division 2 compliance for North America (ANSI/ISA 12.12.01-2013/CSA standard C22.2 NO.213-M1987 *) * The products comply with this standard are tested by UL based on the CSA standard and obtained certification for Canada. |
CE | : | European safety standards (EMC: EMC Directive, LVD: Low Voltage Directive, RoHS: RoHS Directive, RE: RE Directive, R&TTE: R&TTE Directive) |
ATEX | : | ATEX standards. To use electric equipment intended for use in explosive atmospheres in the EU member states, the equipment must comply with the ATEX Directive. |
KCs | : | KCs (Korean Certificate Safety) standards. The Korea Testing Laboratory (KTL) mandates that applicable equipment receives KCs certification and bear a specified mark. |
New China RoHS Directive (Management Methods for the Restriction of the Use of Hazardous Substances in Electrical and Electronic Products)
For the compliance with the new China RoHS Directive, please refer to the Technical Bulletin (PDF) below.
Radio laws
KC | : | Korea Radio Waves Act |
FCC | : | FCC Regulations |
SRRC | : | China Radio Regulations |
Maritime certifications
ABS | : | American Bureau of Shipping |
BV | : | Bureau Veritas |
DNV | : | DNV AS |
LR | : | Lloyd's Register |
NK | : | Nippon Kaiji Kyokai |
RINA | : | Registro Italiano Navale |
GOTs | | |
Updated:2021/07/21
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GS2110-N | GS2110-WTBD-N | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GS2110 | GS2110-WTBD [January 31, 2021 discontinued] | ◯ | ◯ | ✕ | ◯ | - | ✕ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GS2107-N | GS2107-WTBD-N | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GS2107 | GS2107-WTBD [January 31, 2021 discontinued] | ◯ | ◯ | ✕ | ◯ | - | ✕ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |