Human-Machine Interfaces (HMIs)-GOT FA Application Package iQ Monozukuri
![](/fa/products/assets/img/img_mv-1_sm.jpg)
![iQ Monozukuri Process Remote Monitoring Easily introduce IoT technologies to the shop floor](/fa/products/hmi/got/pmerit/apppack/prm/images/bg_main.jpg)
Product list
Application package
Product name | Model | Number of licenses | Number of monitorable GOTs |
---|---|---|---|
iQ Monozukuri Process Remote Monitoring*1 | AP30-PRM001AA-MA | 1 license | 5 |
AP30-PRM001AA-MB | 5 licenses | 25 | |
AP30-PRM001AA-MC | 10 licenses | 50 |
- *1Process Remote Monitoring setting tool, iQ Monozukuri Process Remote Monitoring template project for GT SoftGOT2000, and the Process Remote Monitoring license are included.
Equipment necessary for system configuration: Products prepared by users
GOT: One of the following is required
Product name | Model | Screen size | |
---|---|---|---|
GT27 | GT2715 | GT2715-XTBA | 15" XGA |
GT2715-XTBD | |||
GT2712 | GT2712-STBA | 12.1" SVGA | |
GT2712-STBD | |||
GT2712-STWA | |||
GT2712-STWD*1 | |||
GT2710 | GT2710-STBA | 10.4" SVGA | |
GT2710-STBD | |||
GT2710-VTBA | 10.4" VGA | ||
GT2710-VTBD | |||
GT2710-VTWA | |||
GT2710-VTWD*1 | |||
GT2708 | GT2708-STBA | 8.4" SVGA | |
GT2708-STBD | |||
GT2708-VTBA | 8.4" VGA | ||
GT2708-VTBD | |||
GT2705 | GT2705-VTBD | 5.7" VGA | |
GT25 | GT2512 | GT2512-STBA | 12.1" SVGA |
GT2512-STBD | |||
GT2512F-STNA | |||
GT2512F-STND | |||
GT2510 | GT2510-VTBA | 10.4" VGA | |
GT2510-VTBD | |||
GT2510-VTWA | |||
GT2510-VTWD*1 | |||
GT2510F-VTNA | |||
GT2510F-VTND | |||
GT2508 | GT2508-VTBA | 8.4" VGA | |
GT2508-VTBD | |||
GT2508-VTWA | |||
GT2508-VTWD*1 | |||
GT2508F-VTNA | |||
GT2508F-VTND | |||
GT2505 | GT2505-VTBD | 5.7" VGA | |
GT25 Wide | GT2512 | GT2512-WXTBD | 12.1" WXGA |
GT2512-WXTSD | |||
GT2510 | GT2510-WXTBD | 10.1" WXGA | |
GT2510-WXTSD | |||
GT2507 | GT2507-WTBD | 7" WVGA | |
GT2507-WTSD | |||
GT25 Rugged | GT2507T | GT2507T-WTSD | 7" WVGA |
GT25 Handy | GT2506HS | GT2506HS-VTBD | 6.5" VGA |
GT2505HS | GT2505HS-VTBD*2 | 5.7" VGA | |
GT23 | GT2310 | GT2310-VTBA | 10.4" VGA |
GT2310-VTBD | |||
GT2308 | GT2308-VTBA | 8.4" VGA | |
GT2308-VTBD | |||
GT21 Wide | GT2107 | GT2107-WTBD | 7" WVGA |
GT2107-WTSD | |||
GT21 | GT2104 | GT2104-RTBD | 4.3" [480×272 dots] |
GT2103 | GT2103-PMBD | 3.8" [320×128 dots] | |
GS21 | GS2110 | GS2110-WTBD-N | 10" WVGA |
GS2107 | GS2107-WTBD-N | 7" WVGA |
- *1To comply with the ATEX directive and KCs regulation, options (protective sheet and special fitting) are required separately. (Only protective sheet is required for GT2508-VTWD.) Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
- *2GT2505HS-VTBD can only be used during Ethernet communication.
Software: Required
Product name | Model | Description |
---|---|---|
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC [NEW] | English version, Site license product*1 |
License key for GT SoftGOT2000*2 | GT27-SGTKEY-U | USB port license key |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2License key for GT SoftGOT2000 is required for each personal computer that uses iQ Monozukuri Process Remote Monitoring.
Memory card: Required to use resource interaction and operator management
Product name | Model | Specifications |
---|---|---|
SD memory card | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | |
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | |
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB |
Other options: Arbitrary
Product name | Model | Number of licenses |
---|---|---|
VNC Server Function License*1 | GT25-VNCSKEY-1 | 1 license |
GT25-VNCSKEY-5 | 5 licenses | |
GT25-VNCSKEY-10 | 10 licenses | |
GT25-VNCSKEY-20 | 20 licenses | |
GOT Mobile Function License*1 | GT25-WEBSKEY-1 | 1 license |
GT25-WEBSKEY-5 | 5 licenses | |
GT25-WEBSKEY-10 | 10 licenses | |
GT25-WEBSKEY-20 | 20 licenses |
- *1Each GOT requires one license.