Factory Automation

Human-Machine Interfaces (HMIs)-GOT FA Application Package iQ Monozukuri

iQ Monozukuri Process Remote Monitoring Easily introduce IoT technologies to the shop floor

Operating environment

Item Description
Personal computer • Personal computer that Microsoft Windows runs on.
• MELIPC Series (MI5122-VW, MI3321G-W*1, MI3315G-W*1)
CPU Windows 11: 2.3 GHz with 2 cores, and i3 or higher on an Intel compatible 64-bit processor or System on a Chip (SoC) (3.0 GHz with 4 cores is recommended)*5
Windows 10: 2.3 GHz with 2 cores, and i3 or higher on an Intel compatible processor (3.0 GHz with 4 cores is recommended)*5
Required RAM 8 GB or more
Storage SSD
Free storage space • During installation: 20 GB or more
• During execution: 5 GB or more
Virtual memory 100 MB or more
Interface • Ethernet port: 1 channel or more (for GOT connection)
• USB port (USB-A): 1 channel or more (for GT SoftGOT2000 license key (GT27-SGTKEY-U) installation)*1
OS
(Japanese, English, Simplified Chinese)
• Windows 11 (Home*6, Pro, Enterprise, Education*6)(64-bit edition)*7*8
• Windows 10 (Home*6, Pro, Enterprise, IoT Enterprise 2016 LTSB)(64-bit edition)*7*8
Browser • Google Chrome(For Windows) Version 84 or later
• Microsoft Edge(Chromium base) Version 84 or later
Display Resolution 1920 × 1080 or higher is recommended
Display colors High Color (16-bit) or better
Other software (required) • Latest version compatible with .NET Framework 4.7.2 or later*2
• GT SoftGOT2000*3*4
When using the GOT Mobile function of GT SoftGOT2000: 1.265B or later
When running on Windows 11: 1.275M or later
• GT Designer3 (GOT2000) Version 1.275M or later
• Data Transfer Tool Version 3.53F or later*2
Other hardware (optional) Mouse, keyboard, and DVD-ROM drive that can be used by the operating systems mentioned above
  • *1A GT SoftGOT2000 license key is not required for the MI3321G-W and MI3315G-W because GT SoftGOT2000 (English version) is preinstalled.
  • *2It is included in the installation DVD-ROM (PROCESS REMOTE MONITORING).
  • *3iQ Monozukuri Process Remote Monitoring and GT SoftGOT2000 run in coordination.
    Therefore, the operating environment of iQ Monozukuri Process Remote Monitoring has the same restrictions as GT SoftGOT2000.
    For the operating environment and restrictions of GT SoftGOT2000, please refer to the GT SoftGOT2000 Version1 Operating Manual
    .
  • *4GT SoftGOT2000 is included in HMI/GOT Screen Design Software GT Works3. To use the software, installation of the license key (GT27-SGTKEY-U) is required.
  • *5ARM64 and ARM32 are not supported.
  • *6The GOT Mobile function is not available in Windows 10 Home, Windows 11 Home, and Windows 11 Education.
    Mobile screens of an iQ Monozukuri Process Remote Monitoring template project for GT SoftGOT2000 are not available.
  • *7When the following functions are used, this product may not run properly.
    ・Touch function
    ・Modern UI
    ・Virtual environment such as Client Hyper-V
    ・Tablet mode
    ・Unified Write Filter
  • *8If the Windows text cursor indicator setting is enabled, this product may not run correctly.
    Disable the setting.