Human-Machine Interfaces (HMIs)-GOT FA Application Package iQ Monozukuri


- Monitor multiple devices with ANDON DB (database)
- System configuration example <DB (database) mode>
- Related Link
Monitor multiple devices with ANDON DB (database) NEW
The production information of multiple lines is collected in real-time in ANDON DB (database), and displayed on the ANDON monitor by transferring the data via GOT. By using the stored procedure function of ANDON DB (database), the data can be linked* with the production management server.
- *For how to obtain and customize the production information from the production management server, it is recommended to consult with the system designer of the server.

- *To use DB (database) mode, iQ Monozukuri ANDON version 1.002C or later and the MES Interface function license are required for each GOT.
System configuration example <DB (database) mode*1 NEW>

- iQ Monozukuri ANDON*1*2*3
- 1.Contents Publisher
- 2.Project file of the GOT for iQ Monozukuri ANDON (template screens)
- 3.ANDON DB creation tool*4
- 4.GOT Mobile Function License
- 5.License for iQ Monozukuri ANDON
- *1To use DB (database) mode, iQ Monozukuri ANDON version 1.002C or later is required.
- *2Used by transferring to a personal computer, GOT2000 or an SD memory card.
- *31 license is required for 1 GOT unit.
- *4Included with iQ Monozukuri ANDON version 1.002C or later.

- Items required for using DB (database) mode
- 1.ANDON DB (database) server
- 2.MES Interface function license*6
- 3.DB Connection Service*7
- 4.DB Connection Service Setting Tool*7
- *5Cannot be used with GT2505 or GT25 handy models.
- *61 license is required for 1 GOT unit.
- *7DB Connection Service and DB Connection Service Setting Tool can be installed from MES DB Connection Service (for GT Works3) that is included in HMI/GOT Screen Design Software MELSOFT GT Works3.
Operating environment of ANDON DB (database) server
Item | Description | |
---|---|---|
Personal computer | MicrosoftⓇ SQL ServerⓇ Personal computer to operate 2016 Service Pack 1 Express With Advanced Services (64-bit version only) | |
CPU | IntelⓇ Core™ 4 Core, 2 GHz or more recommended | |
Required memory | 4 GB or more | |
Hard disk space | 20 GB or more | |
OS (64-bit) (English version, Simplified Chinese version, Japanese version) |
MicrosoftⓇ SQL ServerⓇ OS that supports 2016 Service Pack 1 Express With Advanced Services |