Electrical Discharge MachinesSG8 Features

Basic information
Merit
Productivity
Sensing technology (D-CUBES) and AI technology (Maisart) optimize machining in real time.
Maisart
*Optimal machining control with AI and high-speed jump significantly improve machining efficiency.
IDPM3
*Machining speed is up to 50% faster with combination of highly accelerated jump control and aduptive control "IDPM3".
*Suppresses edge wear enables single electrode machining. Electrode cost, setup and machining time are significantly reduced.
Workability
*3-sided automatic elevation working tank provides high accessibility to machine for setup and easily automated.
*Visualization of machine's operation status with built-in warning light (option).
*Large electrode can be exchanged easily by electrode remove/mount timer.
*Heights of working tank and fluid level are adjusted automatically according to height of the head (ATA).
Operability
"Fast" and "Ergonomic"operation. Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
*19 inch touch screen.
*HOME Screen is like a smartphone. Possible to reach various screen by "short-cut menu".
*Navigation menu supports operation from setup to machining.
*New thin operation box is a standard equipment.
*Optimal conditions can be searched by refined search. Selected machining conditions can be easily adjusted with adjustment bar.
*"Action menu" helps your operation. Table form programing display.
*Centralized management of consumables. Consumables screen manages usage time and replacement log of consumables.
*Power saving function to reduce power consumption. Reduces standby power consumption during idling at night, etc.