Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RY41PT2H Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RY41PT2H
Overview
Transistor output: 32 points, 5/12/24 V DC, 0.2 A/point, 2 A/common, response time: 2 μs, 32 points/common, source type, 40-pin connector
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale