Global
Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RY40PT5B Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RY40PT5B
Overview
Transistor output: 16 points, 24 V DC, 0.5 A/point, 5 A/common, response time: 1.5 ms, 16 points/common, source type, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(RoHS) IEC 61508 KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale