Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RY40NT5P Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RY40NT5P
Overview
Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 5 A/common, response time: 1 ms, 16 points/common, sink type, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale