Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RY20S6 Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RY20S6
Overview
Triac output: 16 points, 100...240 V AC, 0.6 A/point, 4.8 A/common, response time: 1 ms + 0.5 cycles, 16 points/common, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale