Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RY10R2 Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RY10R2
Overview
Contact output: 16 points, 24 V DC/240 V AC, 2 A/point, 8 A/common, response time: 12 ms, 16 points/common, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale