Factory Automation

MELSEC iQ-R SeriesRX72C4   Features

Basic information

Product main imageZoom

Model nameRX72C4
OverviewDC input: 64 points, 5/12 V DC 1.7 mA (5 V DC)/4.8 mA (12 V DC), response time: 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 32 points/common, positive/negative common shared type, 40-pin connector x 2
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale