MELSEC iQ-R SeriesRX70C4 Features
Basic information
Model name | RX70C4 |
Overview | DC input: 16 points, 5/12 V DC 1.7 mA (5 V DC)/4.8 mA (12 V DC), response time: 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 16 points/common, positive/negative common shared type, 18-point terminal block type |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | On sale |