Factory Automation

MELSEC iQ-R SeriesRX42C4   Features

Basic information

Product main imageZoom

Model nameRX42C4
OverviewDC input: 64 points, 24 V DC 4 mA, response time: 0.1/0.2/0.4/0.4/1/5/10/20/70 ms, 32 points/common, positive/negative common shared type, 40-pin connector x 2
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale