Factory Automation

MELSEC iQ-R SeriesRX41C6HS   Features

Basic information

Product main imageZoom

Model nameRX41C6HS
OverviewDC input: 32 points, 24 V DC 6 mA, response time: 10/20/50 μs, 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 32 points/common, positive/negative common shared type, 40-pin connector
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale