Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RX40PC6H Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RX40PC6H
Overview
DC input: 16 points, 24 V DC 6 mA, response time: 20/50 μs, 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 8 points/common, positive common type, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale