Factory Automation

MELSEC iQ-R SeriesRX40NC6H   Features

Basic information

Product main imageZoom

Model nameRX40NC6H
OverviewDC input: 16 points, 24 V DC 6 mA, response time: 20/50 μs, 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 8 points/common, negative common type, 18-point terminal block
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale