MELSEC iQ-R SeriesRX28 Features
Basic information
Model name | RX28 |
Overview | AC input: 8 points, 100...240 V AC 16.4 mA (200 V AC, 60 Hz)/13.7 mA (200 V AC, 50 Hz)/8.2 mA (100 V AC, 60 Hz)/6.8 mA (100 V AC, 50 Hz), response time: 20 ms, 8 points/common, 18-point terminal block |
Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | On sale |