Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
RX10 Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
RX10
Overview
AC input: 16 points, 100...120 V AC, 8.2 mA (100 V AC, 60 Hz)/6.8 mA (100 V AC, 50 Hz), response time: 20 ms, 16 points/common, 18-point terminal block
Conformance standard
UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale