MELSEC iQ-R SeriesRH42C4NT2P Features
Basic information
Model name | RH42C4NT2P |
Overview | DC input: 32 points, 24 V DC, 4 mA, response time: 0.1/0.2/0.4/0.6/1/5/10/20/70 ms, 32 points/common, positive common/negative common shared type, transistor output: 32 points, 12/24 V DC, 0.2 A/point, 2 A/common, response time: 1 ms, 32 points/common, sink type, 40-pin connector x 2, number of occupied I/O points: 32 points |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | On sale |