MELSEC iQ-R SeriesRE81WH Features

Basic information
Model name | RE81WH |
Overview | Number of measurement circuits : 1 circuit Phase wire system : Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire common Measurement items : Current, demanded current, voltage, power, demanded power, reactive power, apparent power, harmonic current, harmonic voltage, frequency, power factor, electric energy, reactive electric energy |
Conformance standard | UR CE(EMC) CE(LVD) CE(RoHS) KC(EMC) |
Sales status | On sale |
Merit
Mitsubishi Electric’s MELSEC iQ-R Series energy measuring module enable detailed energy management through performing various energy measurements onsite with the flexibility to suit various production facilities.
・Energy data can be linked with production data to enable management based on specific energy consumption.
・Facilitates preventive maintenance and quality control through energy measurements that detect faults/problems at an early stage.
・Faster data measurement refresh cycle (10 ms)
・Modular design realizing compact size with minimal wiring