Network related productsRD77GF8 Features

Basic information
Model name | RD77GF8 |
Overview | Maximum number of control axes: 8 axes, CC-Link IE Field Network connection, Positioning control, synchronous control, speed-torque control |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | On sale |
Merit
CC-Link IE Field Network-compatible Simple Motion module
The Simple Motion module enables various motion control, such as positioning control including interpolation and trajectory control, synchronous control, cam control, and speed-torque control.
Advanced motion control is easily performed with parameter settings and sequence programs that use function blocks (FBs), etc.
Maximum number of control axes: 8 axes