MELSEC iQ-R SeriesRD40PD01 Features

Basic information
Model name | RD40PD01 |
Overview | Number of input points: 12 points (all for 5 V DC/24 V DC/differential), pulse input speed: max. 8 Mpps (2 MHz) number of output points: 8 points (5...24 V DC), 6 points (differential), pulse output speed: max. 8 Mpps (2 MHz), 40-pin connector x 2 |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | On sale |