Factory Automation

MELSEC-Q SeriesQ04UDPVCPU   Features

Basic information

Product main imageZoom

Model nameQ04UDPVCPU
OverviewNumber of I/O points: 4096, I/O device points: 8192, program capacity: 40K steps, basic operation processing speed (LD X0): 1.9 ns, program memory capacity: 160K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface, process control language supported
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale