Factory Automation

MELSEC-Q SeriesQ02CPU   Features

Basic information

Product main imageZoom

Model nameQ02CPU
OverviewNumber of I/O points: 4096, number of I/O device points: 8192, program capacity: 28K steps, basic operation processing speed (LD X0): 79 ns, program memory capacity: 112K bytes, external interface: RS-232, with memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusDiscontinued
Discontinued date2018/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.