MELSEC-Q SeriesQ00JCPU Features
Basic information
Model name | Q00JCPU |
Overview | Number of I/O points: 256, number of I/O device points: 2048, program capacity: 8K steps, basic operation processing speed (LD X0): 200 ns, program memory capacity: 58K bytes, external interface: RS-232, without memory card interface, base: 5 slots, power-supply: 100...240 V AC input/5 V DC 3A output |
Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | Discontinued |
Discontinued date | 2018/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|