Factory Automation

MELSEC-QS/WS SeriesQS001CPU   Features

Basic information

Product main imageZoom

Model nameQS001CPU
OverviewNumber of I/O points: 1024, number of I/O device points: 6144, program size: 14K steps, processing speed (LD X0): 100 ns, program size: 56K bytes, peripheral connection ports: USB
Conformance standardUL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC)
Sales statusDiscontinued
Discontinued date2023/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models