Network related productsQD77GF16 Features

Basic information
Model name | QD77GF16 |
Overview | Maximum number of control axis: 16 axes, CC-Link IE Field Network connection |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | On sale |
Merit
Performing various motion control while being simple to use just like Positioning modules
Connection with CC-Link IE Field Network-compatible MR-J4-GF
For customers who prefer to use an open network
Maximum number of control axes: 16 axes
Equipped with all the functions of the QD75MH Positioning module