Power Management MetersME96SSEB-MB Features
Basic information
Model name | ME96SSEB-MB |
Overview | Equipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see. |
Conformance standard | cURus FCC CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC) |
Sales status | On sale |
Merit
One device has multifunction
ME96SS series can replace several measuring devices with one device.
Compact size
Realized downsizing for ME96SSEB-MB.
Network
ME96SS has MODBUS RTU(RS-485) communication function as standard.
Checking Input Wiring Support Function
Incorrect wiring pattern display function
Whether the voltage/current input wirings are correct or not is displayed. As for the incorrect wiring display pattern, see the instruction manual.