Power Management MetersME110SSR-CH Features
Basic information
Model name | ME110SSR-CH |
Overview | Avilable for mutil-measuring and space-saving and CC-Link communication. Measuring itmes are AC current, AC voltage, active power, reactive power, power factor, frequency, active energy, reactive energy, harmonic current and harmonic voltage. |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) ChinaRoHS KC(EMC) |
Sales status | Discontinued |
End of order date | 2024/02 |
Discontinued date | 2024/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|
Merit
Lineup
Available for B/NET, CC-Link, MODBUS RTU.
Wiring support
Detecting misconnected wires: displaying current/ voltage phase angles, phase power values, current/ voltage values and checking abnormal current/voltage phase angles bycomparisons with normal values making it easier to specify the location
of misconnected wires.
Test funciton: with auxiliary power source applied, test signal output for analog output, pulse output, alarm and communication can be tested.
Function
Motor start-up current masking: motring motor current and preventing maximum-value updates/ alarm outputs caused by motor start-up current.
Contact input function: contact status of circuit breakers can be displayed by setting external switch terminals at external contact input and contact status can be transmitted to central devices by B/NET or CC-Link transmission.
Visibility
Wide angle view: easy to install and easy to read.
High brightness backlight: adjustable between level 1-5 and always-on/ automatic-off modes.
Improvement
Bidirectional setting via infrated between pc and meters.