Human-Machine Interfaces(HMIs)-GOTGT2103-PMBDS2 Features
Basic information
Model name | GT2103-PMBDS2 |
Overview | 3.8”, 320 x 128 dots, TFT monochrome (white/black) LCD, Panel color: Black, Power supply voltage: 24 V DC |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC LR NK DNV ABS RINA BV |
Sales status | On sale |
Merit
GT2103-P
・High-definition LCD
GT2103 is equipped with an easy to see, compact high-resolution TFT LCD with 32 gray scales.
・Small, compact, easy to operate!
Ethernet built into a compact body!
The intuitively understandable 5-color backlight offers choices of backlight color and backlight blink according to machine operation state.