Energy Saving Supporting DevicesEMU4-HD1-MB Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | EMU4-HD1-MB |
Overview | [High Performance Model] (1) Equipped with basic energy measurement functions such as for current, voltage, power and electric energy. (2) Standard-equipped with MODBUS RTU communication. (3) Three-phase 3-wire 440V direct voltage input is available. (4) Three-phase 4-wire 277V/480V direct voltage input is available. (5) Able to display harmonic current and voltage, apparent power, power consumption and CO2 conversion. (6) Equipped with pulse and contact input/output functions. |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC) |
Sales status | Discontinued |
End of order date | 2024/02 |
Discontinued date | 2024/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|
Merit
Introducing the EcoMonitorLight, an energy measuring unit with an integrated display that provides easy energy visualization in order to provide ways to save energy and to comply with the Energy Saving Act in response to the need for a simple manner to figure out energy consumption.
(1) Product Lineup that Provides Easy Equipment Selection
This measuring unit lineup consists of a "Standard Model" , a "High Performance Model, and a "General current transformer Model". The built-in LCD screen enables the settings, measurements, and displays required for measuring energy with a single unit.
(2) Standard-equipped with MODBUS RTU communication.
(3) It can be expanded by attaching an optional unit.